UTE socket strip

Image for UTE socket strip from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • 230 V, 16 A
  • In accordance with NFC 61-303
  • Socket strip with SCHUKO sockets, either with switch or functional elements
  • Mounting height 1 U
  • Horizontal and vertical mounting
  • Connecting cable 2 m, with SCHUKO/UTE plug
  • Socket strips can be rotated through all four directions (in 90° increments) during installation

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    UTE

    Input Cable:

    SCHUKO / UTE plug

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Configuration
Length mm
Number of Sockets
 
Catalog Number Depth mm Length mm Number of Sockets Height U
Catalog Number Depth mm Length mm Number of Sockets Height U
44.0 210.0 4 1
44.0 438.5 9 1
44.0 947.5 12 1
44.0 1202.0 15 1
44.0 1753.0 19 1
44.0 438.5 8 1
44.0 947.5 12 1
44.0 438.5 8 1
75.0 438.5 6 1
44.0 438.5 7 1
88.0 438.5 6 1
88.0 438.5 6 1
44.0 438.5 6 1