Swiss socket strip

Image for Swiss socket strip from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Horizontal and vertical mounting
  • Installation height 1 U
  • Socket strips with sockets, Swiss version, optionally with switch
  • Connecting cable 2 m with Swiss version plug
  • In accordance with SEV.IEC 60884
  • 230 V, 10 A

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    Swiss

    Input Cable:

    Swiss version plug

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
 
Catalog Number Depth mm Length mm Number of Sockets Height U
Catalog Number Depth mm Length mm Number of Sockets Height U
44.0 438.5 9 1
44.0 438.5 10 1