IEC socket strip, C13/C19, 3-phase

Image for IEC socket strip, C13/C19, 3-phase from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • 400 V, 32 A (with 6 x 16 A fuse), 16 A (without fuse)
  • Socket strips with IEC sockets in accordance with IEC 60320 (C13 or C13/C19)
  • Vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Connecting cable 2 m, 3 phase, with connector plug in accordance with IEC 60309 (16 A or 32 A)
  • Mounting height 1 U

    Type:

    Socket strip

    Phases:

    3

    Output Sockets:

    IEC C13/C19

    Input Cable:

    IEC 60309 connector

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
Type
 
Catalog Number Depth mm Height mm Length mm Input Number of Sockets Height U
Catalog Number Depth mm Height mm Length mm Input Number of Sockets Height U
44.0 44.0 947.5 400 VAC, 16 A 18 x IEC C13 1
44.0 44.0 947.5 400 VAC, 16 A 18 x IEC C13, 6 x IEC C19 1
44.0 44.0 1753.0 400 VAC, 32 A 24 x IEC C13 / 6 x IEC C19 1