IEC socket strip, C13

Image for IEC socket strip, C13 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • 230 V, 10 A
  • Horizontal and vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Socket strips with IEC 60320-C13 sockets
  • Connecting cable 2 m, open end with ferrules
  • In accordance with IEC 60320
  • Mounting height 1 U

    Note:

    Please order bracket for vertical mounting separately

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    IEC C13

    Input Cable:

    open end with ferrules

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
 
Catalog Number Depth mm Length mm Number of Sockets Height U
Catalog Number Depth mm Length mm Number of Sockets Height U
44.0 438.5 8 x IEC C13 1
44.0 438.5 12 x IEC C13 -
44.0 608.5 16 x IEC C13 1