Handle, static AL profile

Image for Handle, static AL profile from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Aluminium profile handle

    Note:

    Only PCB bracket 60807-011 can be usedFixing materials M2.5 pan head screw x 12FPCS PCB brackets are unsuitable

    Specification:

    IEC 60297-3-101

    Handle:

    AL Profile

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Width HP
Catalog Number Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Width HP
13.8 1 piece (SPQ 10) 10 Al, Anodized 3
5.0 1 piece (SPQ 10) 5 Al, Anodized 4
5.0 1 piece (SPQ 10) 5 Al, Anodized 5
5.0 1 piece (SPQ 10) 5 Al, Anodized 6
5.0 1 piece (SPQ 10) 5 Al, Anodized 7
5.0 1 piece (SPQ 10) 5 Al, Anodized 8
5.0 1 piece (SPQ 10) 5 Al, Anodized 9
5.0 1 piece (SPQ 10) 5 Al, Anodized 10
5.0 1 piece (SPQ 10) 5 Al, Anodized 12
69.7 1 piece (SPQ 10) 10 Al, Anodized 14
105.2 1 piece (SPQ 10) 10 Al, Anodized 21
140.8 1 piece (SPQ 10) 10 Al, Anodized 28
212.0 1 piece (SPQ 10) 10 Al, Anodized 42
5.0 1 piece (SPQ 10) 5 Al, Anodized 1000