Handle, extractor, key form 1

Image for Handle, extractor, key form 1 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Handle UL 94 V-0, bearing Zn die-cast
  • At 6 U, the printed board location can be offset 1 HP to the right by swapping the upper and lower handles. This creates space for SMD components on the left hand side.

    Specification:

    IEC 60297-3-101

    Handle:

    Key Form

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Configuration
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Configuration
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94 V-0 3U Bottom / 6U Bottom
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94 V-0 6U Top
1 piece (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94 V-0 3U Bottom / 6U Bottom
1 piece (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94 V-0 6U Top