Handle, static trapezoid, black

Image for Handle, static trapezoid, black from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • With separate identification plate
  • Handles laterally closed
  • Identification plate: Al, 1.5 mm
  • Anodised, cut edges plain
  • Handle: PPE, UL 94 V-1
  • Please order clip separately
  • Required quantity: 1 handle for 3 U, 2 handles for 6 U

    Note:

    Cannot be used together with fixing clip (21101-239)

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Static

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Width HP
Catalog Number Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Width HP
13.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 3
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 4
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 5
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 6
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 7
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 8
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 9
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 10
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 12
69.7 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 14
105.2 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 21
140.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 28
201.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 40
212.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 42
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 61