Handle, extractor, Multibus® II

Image for Handle, extractor, Multibus® II from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Extractor handle for Multibus® II, PC, UL 94 V-0
  • Bearing, Zn die-cast, nickel-plated
  • In the 6 U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right

    Specification:

    Multibus II

    Handle:

    Multibus II

    Type:

    Individual Components

    Standard:

    Multibus II

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Other Configuration
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Other Configuration
1 piece (SPQ 10) 10 Plastic Lever, die-cast zinc bearing, UL 94, V-0 Symmetrical Version 6U Top / 6U Bottom / 9U Top / 9U Bottom
1 piece (SPQ 10) 10 Plastic Lever, die-cast zinc bearing, UL 94, V-0 SMD Version, top 6U Top / 9U Top
1 piece (SPQ 10) 10 Plastic Lever, die-cast zinc bearing, UL 94, V-0 SMD Version, bottom 6U Bottom / 9U Bottom