Cover plate for Euroboards

Image for Cover plate for Euroboards from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mechanical protection of solder side
  • Suitable for 100 x 160 mm euroboard

    Mechanics:

    PCB covers and PCB case

    Note:

    The materials of the PCB cover are UL-listed. The test was however conducted with material thickness 1.5 mm

    Type:

    Individual Components

    Individual Component Type:

    Cover Plate

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Other
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Other
1 piece (SPQ 10) 10 Black LCP, UL 94 V-0 PCB cover (thickness 0.9 mm) for euroboards (100 x 160 mm), PBT, black, max. operating temperature without permanent deformation 55 °C
1 piece (SPQ 10) 10 White LCP, UL 94 V-0 PCB cover (thickness 0.9 mm) with similar temperature expansion coefficients to FR4 PCB; for euroboards (100 x 160 mm), LCP, UL 94 V-0, white, max. operating temperature without permanent deformation 85 °C
1 piece (SPQ 10) 10 Black PP, UL 94 V-0 PCB cover for double euroboards (233.35 x 160 mm), PP, UL 94 V-0, black