Extruded Side Panels, with cooling fins

Image for Extruded Side Panels, with cooling fins from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • The external dimensions (8 ... 42 HP) are unchanged; the available space inside is reduced widthwise by the cooling fins
  • With 10 W installed heat dissipation the interior temperature in the module is reduced by about 5 °C
  • Side panel with cooling fins for a frame-type plug-in unit (Al extrusion). The surface is 65% greater than with a side panel without cooling fins

    Note:

    Side panels with and without cooling fins can be combined. Frame type plug-in unit consists of: 2 side panels, front panel with handle, rear panel, cover plate, base plate, fixing kit

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Board Length mm
Depth mm
Configuration
 
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description For case height [U] Configuration Height U
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description For case height [U] Configuration Height U
167.0 1 piece (SPQ 10) 10 160.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical 3 Right or Left Side 3
227.0 1 piece (SPQ 10) 10 220.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical 3 Right or Left Side 3
167.0 1 piece (SPQ 10) 10 160.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical 6 Right Side 6
227.0 1 piece (SPQ 10) 10 220.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical 6 Right Side 6