- Home>
- Products>
- IT Infrastructure>
- PDUs / iPDUs
PDUs / iPDUs

Power Management and
Power Distribution

Power supply and distribution systems are among the most important elements in any server cabinet. Energy resources are growing scarcer and energy costs are reaching unprecedented levels. This is resulting in data centers reaching the limits of their capacity. nVent offers a wide range of power management and power distribution solutions that can be easily combined with each other like Data Center PDU and Intelligent PDU.
-
What are PDUs?
Power supply, distribution and monitoring systems are among the most important elements in any server cabinet. Whether you require a simple single or three-phase power distribution unit or an intelligent, switchable, tele-monitored iPDU (Intelligent PDU) that provides detailed information, you will achieve better control over your data center through: Situation-based decisions for capacity planning
More efficient use of the available energy
Improved server availability and reliability
Higher packaging density per cabinet
Reduced investment costs and savings on operating costs
Real-time measurement of PUE (Power Usage Effectiveness)
-
PDUs
nVent offers a wide range of power distribution solutions:
Basic power distribution units (PDUs)
Intelligent power distribution units (iPDUs) with measurement and remote-monitoring of energy consumption
and the outlets plus remote ON/OFF switching of the connected electronic devices
Power management software
The Schroff brand offers a comprehensive portfolio of basic, metered, monitored and switched power distribution units with country specific plugs and sockets that meet a wide range of functional requirements:
Monitoring of power, current, and voltage for individual sockets and of the entire power strip, at circuit/phase
level or at cabinet level
Read-out via local display or remote monitoring
Remote switching of individual sockets
Programmable, sequential switching of individual inserts
User access authorization for individual sockets
Residual current
Overcurrent and transient protection
Master-slave configurations
Various environmental sensors for temperature, humidity, differential pressure and airflow.
Specifications include:
Single-phase (110 V, 230 V) or three-phase (400 V) mains input via cable and country-specific plug
(IEC 60309, IEC 60320 C20, SCHUKO, UTE, British Standard, USA or Swiss versions) or
IEC 60320 C13or C19 and country-specific sockets
Horizontal mounting on the 19” plane in 1 U or vertically on the cabinet frame
In accordance with international standards including:
DIN 57620, VDE 0620, NFC 61-303, ICE 60320, IEC 60309, BS 1363, UL, UL 498, c-UL 60950, SEV.IEC 60884

No Registration Needed
Advanced Functionalities for registered Users at a glance :
- Save Your configurations as a project directly in your personal user account
- Modifications without Limits ! Edit, change, load as many times as you like
- Start a new Project from Your own configuration
- Request an Instant Time Quote in 1-Click
- 2D- & 3D-CAD downloads files of the configured cabinet in more than 30 native CAD formats
Connect With Us