USA socket strip

Image for USA socket strip from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Horizontal and vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Connecting cable 2 m, with USA plug
  • Socket strips with USA sockets, alternatively with switch
  • Mounting height 1 U
  • 115 V, 15 A
  • In accordance with UL-498

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    USA

    Input Cable:

    USA plug

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Number of Sockets
 
Catalog Number Depth mm Length mm Voltage1 V Current1 A Number of Sockets Height U
Catalog Number Depth mm Length mm Voltage1 V Current1 A Number of Sockets Height U
44.0 438.5 130.0 15.0 11 1
44.0 947.5 130.0 15.0 15 1
44.0 438.5 - - 11 1