Socket strips with 2 supply cables, SCHUKO and IEC, 3 phase

Image for Socket strips with 2 supply cables, SCHUKO and IEC, 3 phase from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Horizontal and vertical assembly possible
  • Two connector cables (halved in direction of length), 3 m (with open end), 2 x 3 phase, 400 VAC (red, black, white area)
  • Socket strips can be rotated in all directions (in 90° increments) during installation
  • Mounting height 1 U
  • Socket strips with IEC 60320-C13 sockets and SCHUKO sockets

    Type:

    Socket strip

    Phases:

    3

    Output Sockets:

  • SCHUKO
  • IEC C13
  • Input Cable:

    IEC 60309 connector

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Depth mm Height mm Length mm Input Number of outputs
Catalog Number Depth mm Height mm Length mm Input Number of outputs
44.0 44.0 1848.5 400 VAC, 16 A 36 x IEC C13 + 12 x SCHUKO
44.0 44.0 1848.5 400 VAC, 16 A 40 x IEC C13