BS socket strip

Image for BS socket strip from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Horizontal and vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • In accordance with BS 1363
  • Installation height 1 U
  • 230 V, 13 A
  • Supply cable 2 m with BS plug (fuse integrated)
  • Socket strips with British Standard sockets, optionally with switch

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    BS

    Input Cable:

    BS plug (fuse integrated)

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
 
Catalog Number Depth mm Length mm Number of Sockets Height U
Catalog Number Depth mm Length mm Number of Sockets Height U
44.0 438.5 7 1
44.0 947.5 10 1
44.0 438.5 6 1