Interscale conduction cooled for Embedded NUC

Image for Interscale conduction cooled for Embedded NUC from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  14830-002
Back To Product
  • Integrated EMC protection
  • Color RAL 7016
  • Compliant with the SDT.03 embeddedNUC standard http://www.sget.org/standards.html
  • Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
  • Board mounting studs installed
  • Other dimensions, cutout shapes or locations, and screen printing available
  • Cutouts specific for IES (http://en.ies.de/) MB95 embedded NUC board
  • Integrated heat sink on top cover with 5 mm heat fins
  • Rigid construction requires only two screws

    Note:

  • Only the listed Interscale accessories are compatible
  • Modified or customized cases up on request
  • Application:

    Desktop

    Type:

    Case

    Cooling:

    Conduction cooled

    IP Protection:

    IP 20

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 106.5
Height mm 43.65
Width mm 112.0
Qty 1 piece

Delivery Comprises:

Item Quantity Description
1 1 Base with 2 side panels and rear panel, Al, 1 mm, RAL 7016 (anthracite gray)
2 1 Top cover with integrated heat sink, Al, 1 mm, RAL 7016
3 1 Front panel, Al, 1 mm, RAL 7016
4 4 Pre-installed M2.5 studs with Torx T8 screws for board mounting
5 1 User manual

Accessories

Item
Thmbnail Image Rubber foot, for desktop version, Ø 7,9 mm, height 2,2 mm, PU 4 pieces 21102-025 Add Item to Project List add item to project list
Thmbnail Image Flexible Heat Conductor (FHC), 20 mm, 1 piece 24830-005 Add Item to Project List add item to project list
Thmbnail Image Torx screwdriver, T 8 Torx, for M2.5 mm screws, 1 piece 64560-026 Add Item to Project List add item to project list
Thmbnail Image Assembly tool, (plastic; with bit, Torx T10, 1 kit 24820-001 Add Item to Project List add item to project list
Thmbnail Image Aesthetic Design Elements, silver, 5 mm heat fin height, for embedded NUC case, 1 piece 24830-012 Add Item to Project List add item to project list
Thmbnail Image Aesthetic Design Elements, red, 5 mm heat fin height, for embedded NUC case, 1 piece 24830-011 Add Item to Project List add item to project list
Thmbnail Image Aesthetic Design Elements, blue, 5 mm heat fin height, for embedded NUC case, 1 piece 24830-010 Add Item to Project List add item to project list