ECO filler module with fixed handle

Image for ECO filler module with fixed handle from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Low-cost alternative to filler module with handle mechanism (pull or push/pull handle)
  • For conventional, cutaway and hybrid carriers and MicroTCA systems
  • Shielded, front panel, stainless steel

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Width HP Description
Catalog Number Width HP Description
3 Single compact, 3 HP
4 Single mid-size, 4 HP
6 Single full-size, 6 HP
3 Double compact, 3 HP
4 Double mid-size, 4 HP
6 Double full-size, 6 HP