St front panel, reinforced, with spring loading

Image for St front panel, reinforced, with spring loading from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Material Qty Material Description Description Height U Width HP
Catalog Number Material Qty Material Description Description Height U Width HP
Stainless steel, 1 mm 1 piece St Stainless steel, 1 mm; for AdvancedTCA handle (plunger type) 8 U, 6 HP,stainless steel, 1 mm 8 6
Stainless steel, 1 mm 1 piece St Stainless steel, 1 mm; for AdvancedTCA handle (lever type) 8 U, 6 HP, stainless steel, 1 mm 8 6