Clip for horizontal rail mounting

Image for Clip for horizontal rail mounting from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24820-002
Back To Product
  • The clip is bolted to the case instead of the foot and can then be fitted onto the rail
  • The clip can be used to fix the case to a horizontal rail with lip

    Product family:

    Interscale M

    Individual Component Type:

    Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

No Items available.

Delivery Comprises:

Item Quantity Description
1 2 Clip, Al profile, clear anodized, width 30 mm, 52 mm, snap mounting for 35 mm DIN rails EN 50022; M4 self‐clinching nut
2 2 Screw, T20, M4 x 6
3 1 User manual

Accessories

Item