Mounting plate (Interscale M)

Image for Mounting plate (Interscale M) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mounting plate is linked simply to the case via the 4 feet
  • Mounting plate with spacer for mounting individual components

    Product family:

    Interscale M

    Individual Component Type:

    Board Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm For case width [mm] For case depth
Catalog Number Depth mm Width mm For case width [mm] For case depth
128.55 124.33 132.55 132.55
173.0 124.33 132.55 177.0
173.0 213.23 221.45 177.0
217.45 213.23 221.45 221.45
217.45 302.13 310.35 221.45
217.45 391.03 399.25 221.45
306.35 391.03 399.25 310.35
217.45 435.48 443.7 221.45
306.35 435.48 443.7 310.35