CompactPCI backplanes, system slot right

Image for CompactPCI backplanes, system slot to right from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • In accordance with: PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Management Bus specification, PICMG 2.10 R1.0 Keying specification
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
  • Versions: 3 U 32-bit and 64-bit, 6 U 64-bit, with system slot right
  • Utility plug for status signals (SMCQ)
  • Backplanes up to 5 slot are 66 MHz capable, 6 to 8 slot backplanes are set for 33 MHz operation
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Infeed of supply voltages via powerbugs (ring tag M4), FASTONs
  • V(I/O) adjustable to +3.3 V or +5 V

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Number of Slots
Rear I/O
Version
 
Catalog Number Number of slots Width mm Description V I/O System slot Rear I/O Description Height U
Catalog Number Number of slots Width mm Description V I/O System slot Rear I/O Description Height U
2 39.64 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
3 60.05 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
3 60.05 64-bit 3.3 right No 64-bit CompactPCI bus 3
4 80.28 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
4 80.28 64-bit 3.3 right No 64-bit CompactPCI bus 3
5 100.59 64-bit 3.3 right No 64-bit CompactPCI bus 3
6 121.01 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
7 141.24 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
8 161.56 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
8 161.56 64-bit 3.3 right No 64-bit CompactPCI bus 3
2 39.64 64-bit 3.3 right No 64-bit CompactPCI bus 6
3 60.05 64-bit 3.3 right No 64-bit CompactPCI bus 6
4 80.28 64-bit 3.3 right No 64-bit CompactPCI bus 6
5 100.59 64-bit 3.3 right No 64-bit CompactPCI bus 6
6 121.01 64-bit 3.3 right No 64-bit CompactPCI bus 6
7 141.24 64-bit 3.3 right No 64-bit CompactPCI bus 6
8 161.56 64-bit 3.3 right Yes, on P3..P5 64-bit CompactPCI bus 6
2 39.64 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
3 60.05 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
4 80.28 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
5 100.59 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
6 121.01 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
7 141.24 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
8 161.56 32-bit 5.0 right Yes, on P2 32-bit CompactPCI bus 3
3 60.05 64-bit 5.0 right No 64-bit CompactPCI bus 3
4 80.28 64-bit 5.0 right No 64-bit CompactPCI bus 3
5 100.59 64-bit 5.0 right No 64-bit CompactPCI bus 3
8 161.56 64-bit 5.0 right No 64-bit CompactPCI bus 3
2 39.64 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
3 60.05 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
4 80.28 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
5 100.59 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
6 121.01 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
7 141.24 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
8 161.56 64-bit 5.0 right Yes, on P3..P5 64-bit CompactPCI bus 6
5 100.59 32-bit 3.3 right Yes, on P2 32-bit CompactPCI bus 3
1 19.32 32 / 64 bit 3.3 right Yes, on P2 no bus lines 3
1 19.32 32 / 64 bit 5.0 right Yes, on P2 no bus lines 3