Tray handle

Image for Tray Handle from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Static load-carrying capacity 30 kg/pair

    Product family:

  • RatiopacPRO
  • PropacPRO
  • Comptec
  • CompacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Depth mm
 
Catalog Number Height mm Width mm Depth mm Color Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number Height mm Width mm Depth mm Color Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
56.0 110.0 17.5 black Size 1 for metal thickness 1.5 mm 1 piece (SPQ 10) 10
80.0 178.0 22.0 black Size 2 for material thickness 1.5 mm 1 piece (SPQ 10) 10