Strap handle (RatiopacPRO/-air)

Image for Strap handle (RatiopacPRO air) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Static load-carrying capacity 20 kg
  • Retrofittable without mechanical tooling on case

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Qty Description
Catalog Number Depth mm Qty Description
315.0 PU 1 kit for case height 3 U, 4 U air
375.0 PU 1 kit for case height 3 U, 4 U air
435.0 PU 1 kit for case height 3 U, 4 U air
315.0 PU 1 kit für Gehäusehöhe 4 HE, 5 HE‐air
375.0 PU 1 kit für Gehäusehöhe 4 HE, 5 HE‐air
435.0 PU 1 kit für Gehäusehöhe 4 HE, 5 HE‐air