Strap handle, width 22 mm

Image for Strap Handle, Width 22 mm from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Static load-carrying capacity 20 kg

    Product family:

  • RatiopacPRO
  • Comptec
  • CompacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Length mm
 
Catalog Number Length mm Width mm Color Material Qty
Catalog Number Length mm Width mm Color Material Qty
230.0 25.0 grey Band, spring steel, handle, flexible plastic PU 1 kit
170.0 22.0 black Band, spring steel, plastic-coated PU 1 kit
240.0 22.0 black Band, spring steel, plastic-coated PU 1 kit