Plastic Foot with or without tip-up

Image for Plastic Foot, With/Without Tip-Up from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Can be used instead of standard feet
  • Load-carrying capacity: 25 kg per foot, max case weight 40 kg
  • Mounting holes are provided in floor of case
  • Positioning of case is secured by anti-slip rubber inserts

    Product family:

  • RatiopacPRO
  • PropacPRO
  • Comptec
  • CompacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Foot

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Description
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Description
1 piece (SPQ 10) 10 grey Foot with tip‐up, PA, UL 94 HB
1 piece (SPQ 10) 10 grey Foot without tip‐up, PA, UL 94 HB
1 piece (SPQ 10) 10 black Foot with tip-up, PA, UL 94 HB
1 piece (SPQ 10) 10 black Foot without tip-up, PA, UL 94 HB