Front Panel, full width (PropacPRO)

Image for Full-width front panel, unshielded (PropacPRO) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Fixing direct to rack frame

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U For case height [U] Width HP A mm B mm C mm D mm E mm For case width Qty
Catalog Number Height U For case height [U] Width HP A mm B mm C mm D mm E mm For case width Qty
2 2 42 238.7 230.0 74.0 84.0 0.0 42 1 piece
2 2 63 345.4 336.7 74.0 84.0 0.0 63 1 piece
2 2 84 452.0 443.3 74.0 84.0 0.0 84 1 piece
3 3 28 167.6 158.9 118.5 128.5 0.0 28 1 piece
3 3 42 238.7 230.0 118.5 128.5 0.0 42 1 piece
3 3 63 345.4 336.7 118.5 128.5 0.0 63 1 piece
3 3 84 452.0 443.3 118.5 128.5 0.0 84 1 piece
4 4 42 238.7 230.0 162.9 172.9 0.0 42 1 piece
4 4 63 345.4 336.7 162.9 172.9 0.0 63 1 piece
4 4 84 452.0 443.3 162.9 172.9 0.0 84 1 piece
6 6 84 452.0 443.3 251.8 261.8 0.0 84 1 piece