CompactPCI Module to mount drive unit, with front panel, U profile, shielded, 1 x 5 1/4'', HD 1 x 2.5", 6 U vertical

Image for CompactPCI Module to mount drive unit, with front panel, U profile, shielded, 1 x 5 1/4'', HD 1 x 2.5
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-074
Back To Product
  • 1 x 5,25'', 6 U vertical, with U front panel

    Delivery Includes:

    (kit)

    Note:

    Suitable for europacPRO, ratiopacPRO, CompactPCI, VMEbus and VME64xbus only

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

h mm 147.1
Width b mm 41.6
Height U 6
Width HP 12
Width B (HP) 12

Delivery Comprises:

Item Quantity Description
1 1 U profile front panel with drive unit cut‐out, AI, 2.5 mm, front anodised, rear iridescent green chromated
2 1 Side panel, plug‐in version, AI, 1.5 mm, passivated
3 4 Guide rail, PBT, UL 94 V‑0, red
4 1 Assembly kit

Accessories

Item
Thmbnail Image Screws for drive units 21100-711 Add Item to Project List add item to project list
Thmbnail Image Retention parts for drives 21100-574 Add Item to Project List add item to project list
Thmbnail Image Screws for drive units 21100-712 Add Item to Project List add item to project list