Mezzanine front panel (PMC), untreated, shielded (o ring)

Image for Mezzanine front panel (PMC), untreated, shielded (o ring) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Mezzanine front panel is fitted into PMC front panel cut-outs
  • EMC shielding with conductive O-ring

    Specification:

    PMC Mezzanine, IEEE P1386

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (O ring)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Material
Quantity
 
Catalog Number Height mm Qty Description For case height [U] Thickness mm Other Finish
Catalog Number Height mm Qty Description For case height [U] Thickness mm Other Finish
74.0 1 piece with EMC gasketing 74 mm 2.5 Al, anodised -
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Al, anodised -
74.0 1 piece with EMC gasketing 74 mm 2.5 Di-cast Zinc, untreated -
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Di-cast Zinc, untreated -
74.0 1 piece with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chromated - Black Smooth surface structure
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chromated - Black Smooth surface structure
74.0 1 piece with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chrome Plated Smooth surface structure
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chrome Plated Smooth surface structure