Front panel, front anodized, rear etched, shieldable (textile), screw assembly

Image for Front panel, front anodized, rear etched, shieldable (textile), screw assembly from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Difference in finish between 2 ... 12 HP and 14 ... 84 HP
  • U profile front panel for increased rigidity
  • Front panel, U profile, Al, front anodized, rear conductive
  • 2 alignment pins pressed-in (not 2 and 84 HP front panels)

    Note:

  • Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware
  • 14 ... 84 HP: multi-part U-profile (front panel with crimped profiles)
  • Differences in finish between 2 ... 12 HP and 14 ... 84 HP
  • 2 ... 12 HP: one-part U-profile
  • Please order textile EMC gasket separately
  • Standard pack quantity: 2 to 28 HP: 5 pieces, 42 to 84 HP: 1 piece, supplied in standard pack quantities (SPQ) only
  • Specification:

  • IEEE 1101.1/10
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm Qty b1 mm b2 mm Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm For case height [U] Thickness mm Height U Width HP
Catalog Number Height mm Qty b1 mm b2 mm Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm For case height [U] Thickness mm Height U Width HP
84.0 1 piece (SPQ 5) 411.5 203.2 5 426.4 84 2.5 2 84
128.4 1 piece (SPQ 5) - - 5 9.8 128.4 2.5 3 2
128.4 1 piece (SPQ 5) - - 5 14.9 128.4 2.5 3 3
128.4 1 piece (SPQ 5) - - 5 20.0 128.4 2.5 3 4
128.4 1 piece (SPQ 5) - - 5 25.0 128.4 2.5 3 5
128.4 1 piece (SPQ 5) - - 5 30.1 128.4 2.5 3 6
128.4 1 piece (SPQ 5) - - 5 35.2 128.4 2.5 3 7
128.4 1 piece (SPQ 5) 25.4 - 5 40.3 128.4 2.5 3 8
128.4 1 piece (SPQ 5) 35.6 - 5 50.5 128.4 2.5 3 10
128.4 1 piece (SPQ 5) 45.7 - 5 60.6 128.4 2.5 3 12
128.4 1 piece (SPQ 5) 55.9 - 5 70.8 128.4 2.5 3 14
128.4 1 piece (SPQ 5) 66.0 - 5 80.9 128.4 2.5 3 16
128.4 1 piece (SPQ 5) 91.4 - 5 106.3 128.4 2.5 3 21
128.4 1 piece (SPQ 5) 127.0 - 5 141.9 128.4 2.5 3 28
128.4 1 piece 198.1 101.6 - 213.0 128.4 2.5 3 42
128.4 1 piece 304.8 157.5 - 319.7 128.4 2.5 3 63
128.4 1 piece 411.5 203.2 - 426.4 128.4 2.5 3 84
172.9 1 piece (SPQ 5) 127.0 - 5 141.9 128.4 2.5 4 28
172.9 1 piece 198.1 101.6 - 213.0 128.4 2.5 4 42
172.9 1 piece 198.1 101.6 - 213.0 128.4 2.5 4 42
172.9 1 piece 411.5 203.2 - 426.4 172.9 2.5 4 84
261.8 1 piece (SPQ 5) - - 5 9.8 261.8 2.5 6 2
261.8 1 piece (SPQ 5) - - 5 20.0 261.8 2.5 6 4
261.8 1 piece (SPQ 5) - - 5 25.0 261.8 2.5 6 5
261.8 1 piece (SPQ 5) - - 5 30.1 261.8 2.5 6 6
261.8 1 piece (SPQ 5) - - 5 35.2 261.8 2.5 6 7
261.8 1 piece (SPQ 5) 25.4 - 5 40.3 261.8 2.5 6 8
261.8 1 piece (SPQ 5) 35.6 - 5 50.5 261.8 2.5 6 10
261.8 1 piece (SPQ 5) 45.7 - 5 60.6 261.8 2.5 6 12
261.8 1 piece (SPQ 5) 55.9 - 5 70.8 261.8 2.5 6 14
261.8 1 piece (SPQ 5) 66.0 - 5 80.9 261.8 2.5 6 16
261.8 1 piece (SPQ 5) 91.4 - 5 106.3 261.8 2.5 6 21
261.8 1 piece (SPQ 5) 127.0 - 5 141.9 261.8 2.5 6 28
261.8 1 piece 198.1 101.6 - 213.0 261.8 2.5 6 42
261.8 1 piece 304.8 157.5 - 319.7 261.8 2.5 6 63
261.8 1 piece 411.5 208.3 - 426.4 261.8 2.5 6 84
395.1 1 piece 411.5 203.2 - 426.4 395.1 2.5 9 84