EuropacPRO kit, rugged design, shielded, for backplane mounting

Image for EuropacPRO kit, rugged design, shielded, for backplane mounting from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Rear horizontal rail for backplane mounting with insulation strip. Special adaptor rails allow conduction cooled assemblies to be fitted
  • Aluminum construction
  • Subrack with side panel and horizontal rail, type R "rugged" with 3 hole fixing for increased stability (+60% compared to 2 hole fixing of "heavy" rails)
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, - 102, -103, IEEE 1101.1, IEEE 1101.10
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • IP 20, in accordance with IEC 60529
  • Shock and vibration tested to MIL 167, IEC 61587 DL 3, MIL 810 G, MIL 901D. Shock and vibration resistant in all three axial directions.
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different fininshes or dimensions availalble. Subrack with telescoping slides can be adopted for cabinet mounting on request
  • Horizontal rail type "rugged"

    Note:

  • Test reports online
  • Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material
  • Load:

    Up to 60 kg

    Shock/vibration:

    Up to 25 g

    Design:

    EuropacPRO, Rugged

    EMC Shielding:

    Shielded

    Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Depth mm Depth D mm Depth D1 mm Height U Width HP
Catalog Number Depth mm Depth D mm Depth D1 mm Height U Width HP
295.0 295.0 175 3 84
295.0 295.0 175 6 84