EuropacPRO kit, flexible design, unshielded, for connector mounting

Image for EuropacPRO kit, flexible design, unshielded, for connector mounting from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Aluminum construction
  • Subrack with side panel type F ("flexible"), Front 19" bracket included, depth-adjustable 19" bracket sold separately
  • IP 20, in accordance with IEC 60529
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Rear horizontal rails for connector mounting (IEC 60603-2 / DIN 41612)
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Supplied as space-saving flat-pack
  • Horizontal rail type "light"

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 11 kg

    Shock/vibration:

    Up to 2 g

    Design:

    EuropacPRO, Flexible

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Depth D mm Depth D1 mm Description Height U Width HP
Catalog Number Depth mm Depth D mm Depth D1 mm Description Height U Width HP
175.0 175.0 175 Light 3 84
235.0 235.0 175, 235 Light 3 84
295.0 295.0 175, 235, 295 Light 3 84
355.0 355.0 175, 235, 295, 355 Light 3 84
175.0 175.0 175 Light 6 84
235.0 235.0 175, 235 Light 6 84
295.0 295.0 175, 235, 295 Light 6 84
355.0 355.0 175, 235, 295, 340 Light 6 84