EuropacPRO kit, flexible design, unshielded, for backplane mounting

Image for EuropacPRO kit, flexible design, unshielded, for backplane mounting from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Aluminum construction
  • Rear horizontal rail for backplane mounting with insulation strip
  • IP 20, in accordance with IEC 60529
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Supplied as space-saving flat-pack
  • Horizontal rail type "light"
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Subrack with side panel type F ("flexible"), Front 19" bracket included, depth-adjustable 19" bracket sold separately

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 11 kg

    Shock/vibration:

    Up to 2 g

    Design:

    EuropacPRO, Flexible

    EMC Shielding:

    Unshielded

    Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Height U Width HP Depth mm Depth D1 mm
Catalog Number Height U Width HP Depth mm Depth D1 mm
3 84 175.0 175
3 84 235.0 175, 235
3 84 295.0 175, 235, 295
3 84 355.0 175, 235, 295, 355
3 84 415.0 175, 235, 295, 355
3 84 475.0 175, 235, 295, 355
6 84 175.0 175
6 84 235.0 175, 235
6 84 295.0 175, 235, 295
6 84 355.0 175, 235, 295, 355
6 84 415.0 175, 235, 295, 355
6 84 475.0 175/235/295/355