Swing frame for cabinet width 800 mm (Varistar)

Image for Swing frame for cabinet width 800 mm (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Pivot point can be selected right or left
  • Can accommodate 19" chassis and 19" subracks
  • St, 2 mm, RAL 7021
  • Load-carrying capacity 150 kg
  • Hinge, square locks incl. 2 keys
  • For full height or partial-height mounting

    Product family:

    Varistar

    Note:

    By aid of depth members 19" swing frames can be assembled directly on the cabinet frame or in depth-adjustable increments of 50 mm.

    Accessory category:

    Swing frame

    Max. mounting depth for swing frames:

    Symmetrical assembly: Slim-Line 395 mm, Heavy-Duty 375 mm; Asymmetrical assembly: Slim-Line 525 mm, Heavy-Duty 505 mm

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height mm
Configuration
 
Catalog Number For cabinet height For cabinet height mm Width mm Description h1 h2
Catalog Number For cabinet height For cabinet height mm Width mm Description h1 h2
16 900 800.0 Swing frame 120° 16.0 12.0
16 900 800.0 Swing frame 160° 16.0 12.0
24 1200 800.0 Swing frame 120° 24.0 21.0
24 1200 800.0 Swing frame 160° 24.0 21.0
29 1400 800.0 Swing frame 120° 29.0 25.0
29 1400 800.0 Swing frame 160° 29.0 25.0
33 1600 800.0 Swing frame 120° 33.0 30.0
33 1600 800.0 Swing frame 160° 33.0 30.0
38 1800 800.0 Swing frame 120° 38.0 34.0
38 1800 800.0 Swing frame 160° 38.0 34.0
42 2000 800.0 Swing frame 120° 42.0 39.0
42 2000 800.0 Swing frame 160° 42.0 39.0
47 2200 800.0 Swing frame 120° 47.0 43.0
47 2200 800.0 Swing frame 160° 47.0 43.0