Perforated door, EMC (Varistar), RAL 7021/RAL 7035

Image for Steel door, 4-point locking, perforated, EMC (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Perforated door for EMC applications with 4-point locking
  • Opening angle 180°
  • Interior AlZn
  • Lever handle with push button, incl. earthing

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Height U
Catalog Number Height mm Width mm Qty Color Description Height U
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 47