Perforated steel door IP 20, 3-point locking (Varistar), RAL 7021/RAL 7035

Image for Perforated steel door IP 20, 3-point locking (Varistar), RAL 7021/RAL 7035 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Lever handle with built-in push button
  • Opening angle 180°
  • Perforated
  • 3 point locking

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Description Height U
Catalog Number Height mm Width mm Qty Color Description Description Height U
1200.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2000.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2200.0 800.0 1 piece RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2450.0 600.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 52
2450.0 800.0 1 piece RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 52