Side panel with side panel catches (Eurorack), RAL 7021/RAL 7035

Image for Side panel with side panel catches (Eurorack) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Fixing to frame with 2 side panel catches
  • St, 1 mm

    Product family:

    Eurorack

    Note:

    Instead of a side panel all doors can be laterally assembled

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
For Cabinet Depth mm
Color
 
Catalog Number Qty For cabinet height mm Color For cabinet depth mm Description Height U For cabinet height Depth D mm
Catalog Number Qty For cabinet height mm Color For cabinet depth mm Description Height U For cabinet height Depth D mm
PU 2 pieces 998 RAL 7035 600.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 20 20 -
PU 2 pieces 998 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 20 20 -
PU 2 pieces 998 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 20 20 -
PU 2 pieces 998 RAL 7021 800.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 20 20 -
PU 2 pieces 1220 RAL 7035 600.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 25 25 -
PU 2 pieces 1220 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 25 25 -
PU 2 pieces 1220 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 25 25 -
PU 2 pieces 1398 RAL 7035 600.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 29 29 -
PU 2 pieces 1398 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 29 29 -
PU 2 pieces 1398 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 29 29 -
PU 2 pieces 1398 RAL 7021 800.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 29 29 -
PU 2 pieces 1620 RAL 7035 600.0 St, 1 mm, RAL 7035, instead of a side panel all doors can be laterally assembled 34 34 600.0
PU 2 pieces 1620 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 34 34 -
PU 2 pieces 1620 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 34 34 800.0
PU 2 pieces 1620 RAL 7021 800.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 34 34 -
PU 2 pieces 1620 RAL 7035 900.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 34 34 900.0
PU 2 pieces 1620 RAL 7021 900.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 34 34 -
PU 2 pieces 1798 RAL 7035 600.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 38 38 600.0
PU 2 pieces 1798 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 38 38 -
PU 2 pieces 1798 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 38 38 800.0
PU 2 pieces 1798 RAL 7021 800.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 38 38 -
PU 2 pieces 1798 RAL 7035 900.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 38 38 900.0
PU 2 pieces 1798 RAL 7021 900.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 38 38 -
PU 2 pieces 2020 RAL 7035 600.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 43 43 600.0
PU 2 pieces 2020 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 43 43 -
PU 2 pieces 2020 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 43 43 800.0
PU 2 pieces 2020 RAL 7021 800.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 43 43 -
PU 2 pieces 2020 RAL 7035 900.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 43 43 900.0
PU 2 pieces 2020 RAL 7021 900.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 43 43 -
PU 2 pieces 2198 RAL 7035 600.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 47 47 600.0
PU 2 pieces 2198 RAL 7021 600.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 47 47 -
PU 2 pieces 2198 RAL 7035 800.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 47 47 800.0
PU 2 pieces 2198 RAL 7021 800.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 47 47 -
PU 2 pieces 2198 RAL 7035 900.0 St, 1 mm, RAL 7035, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 47 47 900.0
PU 2 pieces 2198 RAL 7021 900.0 St, 1 mm, RAL 7021, 2 side panel catches; instead of a side panel, doors can also be mounted laterally 47 47 -