Side panel (Varistar), screw-fixed for EMC and IP 55, RAL 7035 / RAL 7021

Image for Screw-fixed side panel, EMC, IP 55 (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • St, 1 mm
  • Exterior painted, interior Al-Zn, incl. GND/earthing

    Product family:

    Varistar

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Depth mm Height mm Qty Color Description Description Height U
Catalog Number Depth mm Height mm Qty Color Description Description Height U
600.0 1200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
600.0 1200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
800.0 1200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
800.0 1200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
900.0 1200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
900.0 1200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
1000.0 1200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
1000.0 1200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 24
600.0 1400.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 29
600.0 1400.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
800.0 1400.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
800.0 1400.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
900.0 1400.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
900.0 1400.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
1000.0 1400.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
1000.0 1400.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
600.0 1600.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
600.0 1600.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
800.0 1600.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
800.0 1600.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
900.0 1600.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
900.0 1600.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
1000.0 1600.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
1000.0 1600.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
600.0 1800.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
600.0 1800.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
800.0 1800.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
800.0 1800.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
900.0 1800.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
900.0 1800.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
1000.0 1800.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
1000.0 1800.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
300.0 2000.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
300.0 2000.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
600.0 2000.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
600.0 2000.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
800.0 2000.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
800.0 2000.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
900.0 2000.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
900.0 2000.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
1000.0 2000.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
1000.0 2000.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
300.0 2200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
300.0 2200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
600.0 2200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
600.0 2200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
800.0 2200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
800.0 2200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
900.0 2200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
900.0 2200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
1000.0 2200.0 PU 2 pieces RAL 7021 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
1000.0 2200.0 PU 2 pieces RAL 7035 Screw fixings for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47