Raised top cover (Eurorack)

Image for Raised top cover (Eurorack) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • St, 1.5 mm
  • IP 20
  • RAL 7021
  • Circumferential air gap 8 mm
  • A fan tray can be retrofitted for ventilation

    Product family:

    Eurorack

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Description Depth D mm
Catalog Number Depth mm Width mm Qty Description Depth D mm
600.0 600.0 1 piece St, 1 mm -
800.0 600.0 1 piece - 800.0
900.0 600.0 1 piece - 900.0
800.0 800.0 1 piece - 800.0