Glazed door IP 55 (Varistar), RAL 7021/RAL 7035

Image for Glazed door IP 55, 3-point locking (Varistar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Lever handle with push button, incl. earthing, assembled
  • Sekurit glass, 6 mm
  • Opening angle 180°
  • 3 point locking
  • St, 1.5 mm

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Height U
Catalog Number Height mm Width mm Qty Color Description Height U
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 29
1600.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 47