Frame load-carrying capacity 200 kg (Novastar) Slim-Line

Image for Frame load-carrying capacity 200 kg (Novastar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Static load-carrying capacity 200 kg
  • 19" plane - 33 mm at front, 60 mm at rear
  • Al profile, RAL 7021, incl. GND/earthing

    Product family:

    Novastar

    Note:

    Please order doors, rear panels, side panels, top cover assemblies, plinths, floors, shelves, slide rails and castors or adjustable feet separately

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Color Description Height U Qty
Catalog Number Depth mm Height mm Width mm Color Description Height U Qty
500.0 357.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 6 1 piece
600.0 357.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 6 1 piece
500.0 456.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 9 1 piece
600.0 456.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 9 1 piece
500.0 589.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 12 1 piece
600.0 589.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 12 1 piece
800.0 589.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 12 1 piece
900.0 589.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 12 1 piece
1000.0 589.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 12 1 piece
500.0 767.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 16 1 piece
600.0 767.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 16 1 piece
800.0 767.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 16 1 piece
900.0 767.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 16 1 piece
1000.0 767.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 16 1 piece
500.0 945.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 20 1 piece
600.0 945.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 20 1 piece
800.0 945.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 20 1 piece
900.0 945.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 20 1 piece
1000.0 945.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 20 1 piece
500.0 1167.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 25 1 piece
600.0 1167.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 25 1 piece
800.0 1167.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 25 1 piece
900.0 1167.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 25 1 piece
1000.0 1167.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 25 1 piece
500.0 1567.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 34 1 piece
600.0 1567.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 34 1 piece
800.0 1567.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 34 1 piece
900.0 1567.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 34 1 piece
1000.0 1567.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 34 1 piece
500.0 1745.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 38 1 piece
600.0 1745.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 38 1 piece
800.0 1745.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 38 1 piece
900.0 1745.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 38 1 piece
1000.0 1745.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 38 1 piece
500.0 1967.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 43 1 piece
600.0 1967.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 43 1 piece
800.0 1967.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 43 1 piece
900.0 1967.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 43 1 piece
1000.0 1967.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 43 1 piece
500.0 2145.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 47 1 piece
600.0 2145.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 47 1 piece
800.0 2145.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 47 1 piece
900.0 2145.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 47 1 piece
1000.0 2145.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19" plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 47 1 piece