Frame (Varistar), Slim-Line

Image for Frame (Varistar), Slim-Line from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Welded, finish powder-coated, black gray, RAL 7021
  • St, 1.5 mm, zinc-plated, with central GND/earthing point
  • Static load-carrying capacity 400 kg
  • Please order adjustable feet or castors separately

    Product family:

    Varistar

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Qty Color Description Height U
Catalog Number Depth mm Height mm Width mm Qty Color Description Height U
600.0 1200.0 600.0 1 piece RAL 7021 Slim-Line 24
800.0 1200.0 600.0 1 piece RAL 7021 Slim-Line 24
900.0 1200.0 600.0 1 piece RAL 7021 Slim-Line 24
1000.0 1200.0 600.0 1 piece RAL 7021 Slim-Line 24
1100.0 1200.0 600.0 1 piece RAL 7021 Slim-Line 24
1200.0 1200.0 600.0 1 piece RAL 7021 Slim-Line 24
600.0 1200.0 800.0 1 piece RAL 7021 Slim-Line 24
800.0 1200.0 800.0 1 piece RAL 7021 Slim-Line 24
900.0 1200.0 800.0 1 piece RAL 7021 Slim-Line 24
1000.0 1200.0 800.0 1 piece RAL 7021 Slim-Line 24
600.0 1400.0 600.0 1 piece RAL 7021 Slim-Line 29
800.0 1400.0 600.0 1 piece RAL 7021 Slim-Line 29
900.0 1400.0 600.0 1 piece RAL 7021 Slim-Line 29
1000.0 1400.0 600.0 1 piece RAL 7021 Slim-Line 29
600.0 1400.0 800.0 1 piece RAL 7021 Slim-Line 29
800.0 1400.0 800.0 1 piece RAL 7021 Slim-Line 29
900.0 1400.0 800.0 1 piece RAL 7021 Slim-Line 29
1000.0 1400.0 800.0 1 piece RAL 7021 Slim-Line 29
600.0 1600.0 600.0 1 piece RAL 7021 Slim-Line 33
800.0 1600.0 600.0 1 piece RAL 7021 Slim-Line 33
900.0 1400.0 600.0 1 piece RAL 7021 Slim-Line 33
1000.0 1600.0 600.0 1 piece RAL 7021 Slim-Line 33
600.0 1600.0 800.0 1 piece RAL 7021 Slim-Line 33
800.0 1600.0 800.0 1 piece RAL 7021 Slim-Line 33
900.0 1600.0 800.0 1 piece RAL 7021 Slim-Line 33
1000.0 1600.0 800.0 1 piece RAL 7021 Slim-Line 33
600.0 1800.0 600.0 1 piece RAL 7021 Slim-Line 38
800.0 1800.0 600.0 1 piece RAL 7021 Slim-Line 38
900.0 1800.0 600.0 1 piece RAL 7021 Slim-Line 38
1000.0 1800.0 600.0 1 piece RAL 7021 Slim-Line 38
600.0 1800.0 800.0 1 piece RAL 7021 Slim-Line 38
800.0 1800.0 800.0 1 piece RAL 7021 Slim-Line 38
900.0 1800.0 800.0 1 piece RAL 7021 Slim-Line 38
1000.0 1800.0 800.0 1 piece RAL 7021 Slim-Line 38
300.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
600.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
800.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
900.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
1000.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
1100.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
1200.0 2000.0 600.0 1 piece RAL 7021 Slim-Line 42
600.0 2000.0 800.0 1 piece RAL 7021 Slim-Line 42
800.0 2000.0 800.0 1 piece RAL 7021 Slim-Line 42
900.0 2000.0 800.0 1 piece RAL 7021 Slim-Line 42
1000.0 2000.0 800.0 1 piece RAL 7021 Slim-Line 42
1100.0 2000.0 800.0 1 piece RAL 7021 Slim-Line 42
1200.0 2000.0 800.0 1 piece RAL 7021 Slim-Line 42
300.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
600.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
800.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
900.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
1000.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
1100.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
1200.0 2200.0 600.0 1 piece RAL 7021 Slim-Line 47
600.0 2200.0 800.0 1 piece RAL 7021 Slim-Line 47
800.0 2200.0 800.0 1 piece RAL 7021 Slim-Line 47
900.0 2200.0 800.0 1 piece RAL 7021 Slim-Line 47
1000.0 2200.0 800.0 1 piece RAL 7021 Slim-Line 47
1100.0 2200.0 800.0 1 piece RAL 7021 Slim-Line 47
1200.0 2200.0 800.0 1 piece RAL 7021 Slim-Line 47
1000.0 2450.0 600.0 1 piece RAL 7021 Slim-Line 52
1100.0 2450.0 600.0 1 piece RAL 7021 Slim-Line 52
1200.0 2450.0 600.0 1 piece RAL 7021 Slim-Line 52
1000.0 2450.0 800.0 1 piece RAL 7021 Slim-Line 52
1100.0 2450.0 800.0 1 piece RAL 7021 Slim-Line 52
1200.0 2450.0 800.0 1 piece RAL 7021 Slim-Line 52