Castors (Novastar)

Image for Castors (Novastar) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Castors are mounted to the frame

    Product family:

    Novastar

    Accessory category:

    Feet/ castors

Select product specifications before modifying or adding to project list or requesting a quote.

Load Capacity kg
Height mm
 
Catalog Number Qty Description
Catalog Number Qty Description
PU 1 kit Static load‐carrying capacity 200 kg, height 73 mm, Ø 50 mm, 2 castors without break, 2 castors with break
PU 1 kit static load‐carrying capacity 300 kg, height 131 mm, Ø 100 mm, 2 castors without jacking foot, 2 castors with jacking foot;  EN 12528   (resistance  < 10 kΩ)
PU 1 kit Static load carrying capacity 400 kg, height 80 mm, Ø 60 mm, 2 castors without jacking foot, 2 castors with jacking foot, incl. 4 adjustable feet
PU 1 kit Static load‐carrying capacity 400 kg, height 155 mm, Ø 125 mm, 2 castors without jacking foot, 2 castors with jacking foot