AC input module with filter

Image for AC input module with filter from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Voltage 110 VAC ...  250 VAC, 50 Hz ... 60 Hz,Spannung 110 VAC ...  250 VAC, 50 Hz ... 60 Hz
  • Front panel (U front panel) for shielding with EMC textile gasket
  • Max. current 10 A at 40°C,Max. Strom 10 A bei 40°C

    Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized - rear color-passivated

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Width B (HP)
Catalog Number Width B (HP)
8
8