Interscale, Case, Perforated, Desktop

Image for Interscale, Case, Perforated, Desktop from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Color (RAL 7016)
  • Ingress protection IP 20
  • Modular desktop case consisting of 4 assembled parts

    Product family:

    Interscale M

    Material:

    Steel

    Application:

    Desktop

    Type:

    Case

    Cooling:

    Perforated

    IP Protection:

    IP 20

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Catalog Number Depth mm Width mm For case height [U] Height U
Catalog Number Depth mm Width mm For case height [U] Height U
177.0 221.0 1 1
221.0 221.0 1 1
221.0 310.0 - 1
221.0 399.0 1 1
310.0 399.0 1 1
177.0 221.0 2 2
221.0 221.0 2 2
221.0 310.0 2 2
221.0 399.0 2 2
310.0 399.0 2 2
221.0 310.0 3 3
221.0 399.0 3 3
310.0 399.0 3 3