Adhesive base (Interscale M)

Image for Adhesive base (Interscale M) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Self-adhesive base acts as spacer. The component to be fixed is attached to the base with the screw
  • For individually fixing e.g. PCBs or smaller components
  • Fixes onto mounting plate or direct onto bottom of case

    Product family:

    Interscale M

    Type:

    Individual Components

    Individual Component Type:

    Board Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
 
Catalog Number Height mm Qty
Catalog Number Height mm Qty
5.0 PU 10 pieces
7.0 PU 10 pieces
9.0 PU 10 pieces