Single LED, long type, Ø 5 mm, mounting planes 1

Image for Single LED, long type, Ø 5 mm, mounting planes 1 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

    Type:

    LED

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Configuration
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Configuration
1 piece (SPQ 10) 10 red Mounting plane 1
1 piece (SPQ 10) 10 yellow Mounting plane 1
1 piece (SPQ 10) 10 green Mounting plane 1
1 piece (SPQ 10) 10 red Mounting plane 1
1 piece (SPQ 10) 10 yellow Mounting plane 1
1 piece (SPQ 10) 10 green Mounting plane 1