Front panel, front anodized, rear passivated, shieldable (SST), screw assembly

Image for Front panel, front anodized, rear passivated, shieldable (SST), screw assembly from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Stainless steel, EMC-Gasket
  • 2 alignment pins pressed-in (not 2 and 84 HP front panels)
  • Front anodized, rear iridescent green chromated
  • Shielding with stainless steel EMC gasket
  • 2.5 mm thickness

    Note:

    Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware

    Specification:

  • IEEE 1101.1/10
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    EMC Shielding:

    Shieldable (SST Gasket)

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm Qty b1 mm b2 mm B mm Thickness mm Height U Width HP Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Description
Catalog Number Height mm Qty b1 mm b2 mm B mm Thickness mm Height U Width HP Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Description
84.0 1 piece 411.5 203.2 426.4 2.5 2 84 - - -
128.4 1 piece (SPQ 5) - - 9.8 2.5 3 2 5 - -
128.4 1 piece (SPQ 5) - - 14.9 2.5 3 3 5 128.4 -
128.4 1 piece (SPQ 5) - - 20.0 2.5 3 4 5 128.4 -
128.4 1 piece (SPQ 5) - - 25.0 2.5 3 5 5 128.4 -
128.4 1 piece (SPQ 5) - - 30.1 2.5 3 6 5 128.4 -
128.4 1 piece (SPQ 5) - - 35.2 2.5 3 7 5 128.4 -
128.4 1 piece (SPQ 5) 25.4 - 40.3 2.5 3 8 5 128.4 -
128.4 1 piece (SPQ 5) 35.6 - 50.5 2.5 3 10 5 128.4 -
128.4 1 piece (SPQ 5) 45.7 - 60.6 2.5 3 12 5 128.4 -
128.4 1 piece (SPQ 5) 55.9 - 70.8 2.5 3 14 5 128.4 Al, 2.5 mm
128.4 1 piece (SPQ 5) 91.4 - 106.3 2.5 3 21 5 128.4 -
128.4 1 piece (SPQ 5) 127.0 - 141.9 2.5 3 28 5 128.4 -
128.4 1 piece 198.1 101.6 213.0 2.5 3 42 - 128.4 -
128.4 1 piece 304.8 157.5 319.7 2.5 3 63 - 128.4 Al, 2.5 mm
128.4 1 piece 411.5 203.2 426.4 2.5 3 84 - 128.4 -
172.9 1 piece 411.5 203.2 426.4 2.5 4 84 - 172.9 -
261.8 1 piece (SPQ 5) - - 9.8 2.5 6 2 5 261.8 -
261.8 1 piece (SPQ 5) - - 20.0 2.5 6 4 5 261.8 -
261.8 1 piece (SPQ 5) - - 25.0 2.5 6 5 5 261.8 -
261.8 1 piece (SPQ 5) - - 30.1 2.5 6 6 5 261.8 -
261.8 1 piece (SPQ 5) - - 35.2 2.5 6 7 5 261.8 -
261.8 1 piece (SPQ 5) 25.4 - 40.3 2.5 6 8 5 261.8 -
261.8 1 piece (SPQ 5) 35.6 - 50.5 2.5 6 10 5 261.8 -
261.8 1 piece (SPQ 5) 45.7 - 60.6 2.5 6 12 5 261.8 -
261.8 1 piece (SPQ 5) 55.9 - 70.8 2.5 6 14 5 261.8 -
261.8 1 piece (SPQ 5) 66.0 - 80.9 2.5 6 16 5 261.8 -
261.8 1 piece (SPQ 5) 91.4 - 106.3 2.5 6 21 5 261.8 -
261.8 1 piece (SPQ 5) 127.0 - 141.9 2.5 6 28 5 261.8 Al, 2.5 mm
261.8 1 piece 198.1 101.6 213.0 2.5 6 42 - - -
261.8 1 piece 304.8 157.5 319.7 2.5 6 63 - - -
261.8 1 piece 411.5 203.2 426.4 2.5 6 84 - 261.8 -
395.1 1 piece 411.5 203.2 426.4 2.5 9 84 - 395.1 -