Front panel, unshielded, front assembly, for Multibus II

Image for Front panel, unshielded, front assembly, for Multibus II from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Al extrusion, 1 mm
  • U-shaped front panel (4 HP) for Multibus® II

    Specification:

    Multibus II

    Material and Surface Finish:

    Untreated

    Handle:

    Multibus II

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Thickness mm Height U Width HP
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Thickness mm Height U Width HP
1 piece (SPQ 5) 5 261.8 2.5 6 4
1 piece (SPQ 5) 5 390.2 2.5 9 4