Front panel, anodized with untreated edges, unshielded, bottom hinged

Image for Front panel, anodized with untreated edges, unshielded, bottom hinged from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Unshielded
  • Mounts on horizontal rails
  • Front panel can be unhinged at 135° (not ratiopacPRO) opening angle
  • The usable width is not restricted
  • Suitable for subracks (europacPRO) and cases (ratiopacPRO, propacPRO, compacPRO)

    Note:

    Front panel can be removed in opened position (> 135°)

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Anodized, Untreated Edges

    Assembly:

    Hinged - Bottom

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U Height mm For case height [U] Width HP A mm B mm Thickness mm Qty D mm C mm
Catalog Number Height U Height mm For case height [U] Width HP A mm B mm Thickness mm Qty D mm C mm
3 128.4 128.4 28 141.9 127.0 2.5 1 piece - -
3 128.4 128.4 42 213.0 198.1 2.5 1 piece 86.4 -
3 128.4 128.4 63 319.7 304.8 2.5 1 piece 137.2 -
3 128.4 128.4 84 426.4 411.5 2.5 1 piece 193.0 203.2
4 172.9 172.9 42 213.0 198.1 2.5 1 piece 86.4 -
4 172.9 172.9 63 319.7 304.8 2.5 1 piece 137.2 -
4 172.9 172.9 84 426.4 411.5 2.5 1 piece 193.0 203.2
6 261.75 261.8 42 213.0 198.1 2.5 1 piece 86.4 -
6 261.75 261.8 63 319.7 304.8 2.5 1 piece 137.2 -
6 261.75 261.8 84 426.4 411.5 2.5 1 piece 193.0 203.2