Frame type plug in unit kit, EMC shielding textile gasket, with cooling fins, 3/6 U

Image for Frame type plug in unit kit, shielded (textile), with cooling fins, 3/6 U from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Right side panel with cooling fins to improve heat dissipation; left side panel extrusion with groove to insert a PCB (board position in accordance with standard in left side panel only)
  • Cover plate without perforation
  • with cut-out for one connector in accordance with EN 60603-2, DIN 41612
  • 2 board depths: 160 mm and 220 mm
  • With 10 W installed heat dissipation loss the internal temperature falls by approx. 5°C

    Note:

    To fit further boards without rear connector, guide rail (part no. 24812-301) and ’Board fixing from slot 2’ (part no. 24812-301 + screw part no. 24560-178) are required, 2 guide rails, 2 rear panel holders and board fixing for slot 1 and one slot 2 are already included

    Material and Surface Finish:

    Al, Front Anodized - Rear Conductive

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Kits

    Mechanical Shielding:

    Component Side and Solder Side

    Cooling:

    Fins

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Qty Depth mm Description Description For case height [U] Thickness mm Height U Width HP
Catalog Number Qty Depth mm Description Description For case height [U] Thickness mm Height U Width HP
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 14
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 21
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 14
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 21
1 piece 227.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 14
1 piece 227.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 21