19" pusher fan 3 U

Image for 19
+ / - Hover over image to Zoom
  • Air infeed from front, air exits at the top rear of cabinet (guided upwards by cover plates or via hoses to rear and upwards)
  • With cover plates, this pusher fan can be re-fitted to different cooling concepts
  • Ventilation directed accurately to the electronics
  • Contact protection in accordance with DIN EN ISO 13857

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Description Qty Voltage Airflow volume (m³/h) Material Finish Item Description
Catalog Number Description Qty Voltage Airflow volume (m³/h) Material Finish Item Description
19" pusher fan 3 U 1 piece 230 VAC 570 - - - -
19" pusher fan 3 U 1 piece 115 VAC 570 - - - -
- 1 piece - - St, 1 mm Al-Zn 7 air deflector plate to front
- 1 piece - - St, 1 mm Al-Zn 8 air outlet to rear
- 1 piece - - St, 1 mm Al-Zn 9 air deflector plate with hose connection on upper rear
- 1 piece - - St, 1 mm Al-Zn 10 air deflector plate with hose connection to rear